Haeger® Insertion Presses

The Haeger® inserter system is based entirely on hydraulics and can be equipped modularly according to requirements and task. The single touch technology makes possible precise and reliable insertion of PEM® self-clinching nuts.

Advantages:

  • Powerful
  • Reliable
  • Flexible
  • Safe
  • Modular upgrading
  • Completely assembled and ready for use

Save Time, Money and Energy Through Automation

The Haeger® 824 OneTouch 4e was put to the test to determine the possible savings potential. For this purpose, four different PEM® self-clinching fasteners were processed completely automatically. In direct comparison to the manual setting process, the advantages of an automated system solution are obvious:

  • Cost reduction of EUR 3,398
  • Time saving of 70%
  • 30% lower energy consumption

Contact us today and increase the productivity of your company sustainably.

Details about the test

 

FLEXIBLE INSERTION PRESSES BY HAEGER®


Modell 618 MSP 5He
Haeger 618 MSPe
  • Maximum pressure 53 kN
  • Positive stop system optional
  • Automatic feed system for inserts optional
  • TPS controls and tool shelf
  • TIS turnstile optional
  • Robot ready on request
Modell 824 MSP 5He
Haeger 824 MSPe
  • Maximum pressure 72 kN
  • Positive stop system standard
  • Automatic feed system for inserts optional
  • TPS controls and tool shelf
  • TIS turnstile optional
  • Robot ready optional
Modell 824 WindowTouch 5He
Haeger Insertion Press 824 Window Touch 5e
  • Maximum pressure 72 kN (optional upgrade to 90 kN)
  • Tool-change in three seconds instead of three minutes as with smaller models
  • New T-harness to ensure precision in setting
  • Automatic feed system for inserts standard
  • Integrated tool retainer
  • TIS turnstile standard
  • Robot ready on request (not in combination with TIS)
Modell 824 OneTouch 5He LITE
Haeger Insertion Press 824 One Touch 5e Lite

All the advantages of the 824 WindowTouch 5He plus additional equipment:

  • A second automatic feed system and tool change
  • Within ten seconds it is possible to change to any required tool setting
  • TIS turnstile standard
Modell 824 OneTouch 5He
Prasa Haeger 824 One Touch 5e

All the advantages of the 824 WindowTouch 5He plus additional equipment:

  • Automatic four-position bottom tool-changer
  • Automatic four-position top tool-changer
  • Four-way automatic feed system for inserts
  • Robot ready optional

 

 

Expansion module "robot ready"

The "robot ready" expansion module includes the following components:
 

The latest Haeger Generation 5 can be equipped with a robot interface.
  • Robot lower tool holder with part alignment feedback: Equipped with a sensor that provides feedback to the robot. Enables a quick and easy set-up as well as continuous process optimization.
  • Fastener Removal System: Rejects incorrect fasteners; incorrect fastener lengths are removed by the system.
Not Found the Right Insertion Press?
PEMSERTER® 4 & PEMSERTER® IN-DIE

In addition to the Haeger® brand insertion presses listed above, we also offer an extensive range of machines from our partner PEM®.

> Go to PEMSERTER® machine range

Matching Self-Cliching Fasteners
PEM® Einpressbefestiger

We offer a wide range of PEM® self-clinching fasteners to match our insertion presses. We will be happy to help you select the right product and advise you quickly, competently and free of charge.

> Go to PEM® self-clinching fasteners