PEMSERTER® Insertion Presses

Regardless of the processing requirements, the PEMSERTER® machine program guarantees the optimal use of all PEM® self-clinching fasteners. Flexible, powerful and safe - reliable processing.

 

Advantages:

  • Time saving in production process
  • Increase the product quality
  • Decrease the production cost
  • Utilize the onsite service

  • PEMSERTER® 4
Pemserter 4
  • Purely manual machine (including laser spot and tool shelf)
  • Maximum compressive force of 53 kN
  • Revolving dies (optional)
  • Pneumatic machine (air connection max. 6 bar)

 

Product information

  • PEMSERTER® IN-DIE
PEMSERTER IN-DIE

The PEMSERTER® IN-DIE system automatically feeds inserts into the clinching presses at high industrial speeds.

Product information

Did Not Find the Right Insertion Presses?
Haeger® insertion presses

In addition to the PEM® insertion presses listed above, we also offer an extensive range of machines from our partner Haeger®.

> To Haeger® machine range

Matching self-clinching fasteners
PEM® Self-clinching fasteners

We offer a wide range of PEM® self-clinching fasteners to match our insertion machines. We are happy to help you choose the right product and advise you quickly, competently and free of charge.

> To PEM® self-clinching fasteners