To support your adjustment and distance leveling, Toproc® screws are strong when it comes to top quality, availability and flexibility.
Toproc® Spacing Screws/Hex Socket Universal Screws
- Spacer Screws
- Applications
- Features

Ideal solution for connection of two separate elements with fixed distance in between

- Windows and doors
- Kitchen constructions, sub-constructions on walls
- Ceilings, roofs, eaves and floors

- Two separate wood threads with same pitch
- Great connection with two separate elements and keeping in fixed distance
- Baby Spacer Screws
- Applications
- Features

Spacer screw, no distance blocks and adjustment necessary

- Interior furnishings, kitchen constructions
- Windows and doors
- Sub-constructions

- Invisible mounted in grooves, under cover moldings and rubber sealings
- Predrilling only 6 mm
- Rafix Window Screws
- Applications
- Features

The concrete frame screw is hardened for direct mounting without dowel.

- Windows and doors

- Predrilling only 6 mm
- Easily applicable
- Rafix-K Window Screws
- Applications
- Features

The concrete frame screw with a flat head is hardened for direct mounting without dowel.

- Windows and doors
- Rails squares
- Sub-constructions

- Predrilling only 6 mm
- Easily applicable