Elematic cable management covers cabling and fixing system, including cable ties and accessories, cable mountings and braided sleeves among others. Among the noteworthy products, 2-LockTM cable tie and easy Belturing cable tie are highlighted for your safety and productive assembling.
Elematic – Cable management
- Standard Series cable ties
- Applications
- Features

This is the most popular type and offers the largest selection of Elematic cable ties.

- Different industries in OEM, MRO, or construction

- Bundling range from 75 up to 1000 mm with width from 2.2 to 12.5 mm
- One-piece design with locking wedge
- Largest selection of styles, materials and sizes.
- Feasible for indoor or outdoor application
- 2-LOCK™ cable ties
- Applications
- Features

2-LOCK™ cable ties are made from PA 6.6 and come with a double metal tooth made from stainless steel 316. This innovative locking system with patented, over-molded stainless-steel cage grants superior mechanical performances. 2-LOCK™ combine the highest tensile resistance with the lowest effort of insertion.

- Electrical installations
- Industrial wiring
- Panel building
- Special applications

- Easy to use
- Low installation temperature ( -40 ºC to +60 ºC)
- Highest tensile resistance
- Low insertion effort
- Excellent mechanical performances
- Rounded edges for a safe application
- UV resistance (black colour)
- Easy belturing cable ties
- Applications
- Features

The Easy Belturing cable ties are for outdoor application particularly under special weather conditions and prolonged extra UV exposure. Compared to the Belturing Plus, no tools are required for installation, which makes assembly even faster. The specific material, techno-polymer, provides an extra UV resistance at least 10 years in the solar radiance region, such as South Europe. In addition to that, installation temperatures up to -30 °C are possible.

- Electrical installations
- Photovoltaic
- Industrial wiring
- Automotive
- Heavy duty applications
- Panel building
- Special applications
- Outdoor uses

- Easy to insert with little effort
- Maximum installation speed and important time savings
- Tool for installation is not required
- Ideal for overhead power lines or for work in areas with difficult access
- Temporary locking position allows the binders to be opened again to add or remove cables
- Unique design with external toothing, avoiding insulation damage
- Excellent UV resistance, stable tensile strength, especially suitable for outdoor installations down to -30 °C
- Belturing Plus cable ties
- Applications
- Features

Belturing plus cable tie is for outdoor application particularly under special weather conditions and prolonged extra UV exposure. The specific material, techno-polymer, provides an extra UV resistance at least 10 years in the solar radiance region, such as South Europe. In addition to that, installation temperatures up to -30 °C are possible.

- Electrical installations
- Photovoltaic
- Industrial wiring
- Automotive
- Heavy duty applications
- Panel building
- Special applications
- Outdoor uses

- Excellent UV resistance, stable tensile strength
- High resistance to aromatic solvents, oil and grease
- Resistance at low temperature (min. -30ºC)
- Unique design with external teeth, avoid insulation damage
- Low humidity absorption
- Two-way cable mountings
- Applications
- Features

Elematic two-way cable mounting bases for the anchoring of wires to any smooth surface, even in the most severe applications.

- Outdoor uses
- Solar radiant areas
- Food industry
- Pharmaceutical industries

- UV resistant or detectable (metal detector or X-ray)
- Available in ABS white or black
- With or without adhesive
- Wide range of dimensions
- Suitable for limited space application
- 4-way adhesive plate, detectable
- Applications
- Features

The detectable 4-way adhesive plate by Elematic®, is ideal for use in the pharmaceutical and chemical industries as well as in food and animal feed production. Thanks to the polyamide 6.6 containing iron oxide, reliable detection is guaranteed.

- Food and beverage production
- Electrical engineering
- Medical and pharmaceutical sector
- Automation
- Chemical industry
- Robotics
- Animal feed production
- Installations

- Polyamide 6.6 with iron oxide for identification by metal detector or X-ray equipment
- Excellent resistance to aromatic solvents, oils, greases and derivatives
- Good resistance to bases, limited resistance to acids, not resistant to phenols and to chlorinated solvents
- Halogen-free
- Braided Sleeves
- Applications
- Features

Braided sleeves protect and bundle cables. They are is available in polyester or in polyamide 6. The material is resistant to abrasion and chemical agents. Braided sleeves are used for applications where high flame resistance and low smoke toxicity is required.

- Electronic installations
- Telecommunication
- Railway industry

- Flexible cable protection
- Easy insertion and slip of a cables bundle
- Can be cut with a heat cutter, to prevent fraying at the end of the yarn