Verbus Ripp® screws and nuts with its locking ribs are high strength fasteners particularly used for sensitive surfaces. The wedged shape of the securing ribs on the bearing surface will effectively ensure the proper locking result. As the surface is not damaged, the anti-corrosion coating will remain intact. The ribs allow a reliable joint even if structural reasons cause the need for a shorter screw tightened with a high lateral load.
Verbus Ripp® – Locking Surface
- Applications
- Features

- Automotive
- Powertrains
- For connections in dynamic environments with a need for vibration resistance
- For grounding materials with sensitive surfaces

- Effective and cost-efficient anti-loosening solution
- Quick and easy assembly
- Low setting behaviour
- Stable tightening result
- Reliable securing connection
- For multiple usage
- Different head styles available
- Dimension from M5-M16 for both screws and nuts