TAPTITE 2000® is a thread-forming screw with outstanding mechanical, fastening and ergonomic characteristics. The new version has an innovative new thread design – the Radius Profile™ Thread. The proven TRILOBULAR® principle is maintained while incorporating the beneficial thread design. TAPTITE 2000® fasteners reduce the overall joining costs by eliminating machining operations.
Taptite 2000® – Thread-Forming in Metals
- Applications
- Features
![Taptite 2000](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/taptite-2000.jpg?la=en-ch&h=150&w=150&la=en-CH&hash=F03A7F7CD9E0DA01783D69FAB861CB63)
High-strength pre-tensioned bolted connections with economical assembly for industrial requirements for process-safe assembly.
- Automotive engineering/chassis engineering
- Plant and mechanical engineering
- Vehicle engineering
- Transport system construction
- Rail vehicles
- Engine mountings
- Supporting structures, etc.
![Taptite 2000](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/taptite-2000.jpg?la=en-ch&h=150&w=150&la=en-CH&hash=F03A7F7CD9E0DA01783D69FAB861CB63)
Using TAPTITE 2000® ensures that in metal-joining applications, you can eliminate work processes such as forming and the use of additional fastening elements. The trilobular™ cross-section geometry of the shaft of the screw ensures that the thread is chiplessly formed, so that if a repair is needed it can accept a conventional threaded screw.
- Low forming torque
- High vibration resistance
- High pre-load forces
- Low end-load
- High assembly reliability
- Resist internal thread stripping
- Excellent axial alignment
- Results in higher strength internal threads due to the cold flow/work hardening that occurs during the forming of the nut thread