Brochurer om produktløsninger

ecosyn® SEF
Brochure Preview ecosyn-SEF

Driftssikker sikringselement til elektronik

Size: 735,1 KB Format: PDF Download
Bossard Quality Levels
Bossard Quality Levels

Defining the right quality

Size: 884,9 KB Format: PDF Download
Safeguard Against Loosening
Brochure - modvirk løsdrejning

Adhesive coatings create a high level of protection against independent loosening

Size: 495,6 KB Format: PDF Download
Railway
Brochure - Løsninger til railway sektoren

Smart solutions for the railway sector

Size: 1,3 MB Format: PDF Download
Bossard Selection
Brochure - produktudvalg

Bossard Selection is a carefully selected combination of multifunctional fasteners.

Size: 3,2 MB Format: PDF Download
DELTA PT® - The Screw for Thermoplastics
Brochure - Delta PT®

Optimal material flow, superior vibration resistance, high torsional strength and tensile strength, calculable performance

Size: 962,3 KB Format: PDF Download
DIN 7500 - Trilobular Thread-Forming System
Brochure - DIN 7500

Cost-efficient application, increased strength of fastened joint, metric and regular thread, high-vibration resistance

Size: 3,4 MB Format: PDF Download
ecosyn®-fix - Reliability and Efficiency
Brochure - ecosyn-fix

ecosyn®-fix screws save assembly time, management costs and ensure reliability in the application.

Size: 465 KB Format: PDF Download
ecosyn®-plast - the Screw for Thermoplastics
Brochure - ecosyn plast

Excellent load-bearing capacity, excellent process capability, high levels of binding safety

Size: 1 MB Format: PDF Download
Engineered Parts – Your Design, our Competence
brochure om specialfremstillede emner

Competent partner, proven quality, highest supply reliability, optimum price-performance-ratio

Size: 1,8 MB Format: PDF Download
Fastener Calculators - Easy to Deal with C-Parts
Brochure - Befæstelsesberegnere og -omregnere

Engineers, technicians, designers and students working with design and assembly of bolted joints will find this package of calculators useful.

Size: 793,3 KB Format: PDF Download
Fastening Elements - All Metal
Brochure - Befæstelseselementer

Multi-functional fastening elements, will not become loose, will not unscrew, will not be lost

Size: 373,3 KB Format: PDF Download
Hexalobular drive / Torx®

Higher torque transfer, low wear, low contact forces, no «came out» effect

Size: 1,3 MB Format: PDF Download
Mikalor - Hose Clamps

Broad product range, excellent price-performance ratio, quality European product

Size: 2,8 MB Format: PDF Download
Nord-Lock - Unsurpassed Safety
Nord-Lock brochure

Simplest assembly, maximum safety against loosening, tried and trusted worldwide

Size: 2,3 MB Format: PDF Download
Self-Cutting Screws - Direct Screwing in One Step
Brochure - Selvskærende skruer

Intelligent assembly and disassembly, wide range of possible applications

Size: 1,4 MB Format: PDF Download
SHEETtracs® - Secure Thin Sheet Fastening
Brochure - SHEETtracs

High-strength fastening, good vibration resistance, reliable process for manual and electric screw-driver, compatible with metric screws

Size: 2,2 MB Format: PDF Download
Speed Rivets
Brochure - Speed rivets

FASTEKS® speed rivets are preloaded on the riveting mandrel.

Size: 981,8 KB Format: PDF Download
FASTEKS threaded inserts
Brochure - Fasteks gevindindsatse

Solid metal bushing to create high pull out forces in soft materials.

Size: 391,4 KB Format: PDF Download
Sprung Pressure Screws for Precise Positioning
Brochure - Sprung pressure screws - engelsk

Precise positioning, rapid fixing, secure locking, wide range of applications

Size: 721,1 KB Format: PDF Download
Thread Locking and Sealing - Integrated Locking Features
Brochure - gevindlåsning og forsegling - engelsk

Integrated thread locking, high locking-effect

Size: 607,1 KB Format: PDF Download
Rivet Technology - A wide range of blind rivets
Brochure nitteteknik

Our comprehensive FASTEKS® blind rivet range of different rivet types, different combinations of materials, head shapes and diameters offers the appropriate rivet for your application.

Size: 3,1 MB Format: PDF Download
Tribological dry coatings
Brochure

Increase process reliability while lowering total costs of fastening with coating solutions from Bossard.

Size: 1,2 MB Format: PDF Download
Thread Lock and Sealing
Non-reactive coatings

Non-reactive coatings

Size: 512,9 KB Format: PDF Download
Key locking inserts
Brochure - låsende indsatse

Key locking inserts are extremely durable and withstand numerous loosening and tightening cycles without thread stripping.

Size: 421,6 KB Format: PDF Download
ecosyn®- grip
ecosyn grip Preview

Loosening safeguard at full load-bearing capacity

Size: 1,8 MB Format: PDF Download
Sealing & flow control technology
密封和流体控制技术C

Reliable metal-to-metal sealing plugs

Size: 5,5 MB Format: PDF Download