Camloc Motion Control stands for gas springs and dampers made from incorporate proven engineering techniques, with thousands of cycles of testing, to ensure they meet the standards demanded by the customers. Camloc gas springs and dampers are produced to the highest international standards, including BS EN ISO 9001. Camloc® products are used across sectors including rail, aerospace, the military, and signage. High quality and providing dedicated support and advice are only a few characteristics why Camloc gas springs and dampers are a good choice.
Camloc Motion Control – Gas Springs and Damper Solutions
- Swift & Sure Compression Gas Spring
- Features

The popular standard fixed force gas strut – the Swift and Sure – is available in an extensive range of sizes with a wide range of end connectors and brackets.

- Self-contained unit
- Maintenance-free
- Fixed and variable force options
- Optional piston rod shroud available
- Free custom design service
- Sized to your application
- Stop & Stay Multi-Positional Gas Spring
- Features

Stop and Stay and Stop and Stay + both enable multi-position holding of a counter-balanced weight over the full stroke of the strut.

- Multi-Positions holding of counter-balanced weights
- Positional control
- Choice of either adjustable or pre-set type friction control
- Available in stainless steel
- Safe and easy to operate
- Available with Vari-LiftTM valve
- Econoloc Self-Locking Gas Spring
- Features

Econoloc eliminates the need for separate safety rods. Positively locking when fully extended, they protect users from injury in the event of overload or misuse.

- Eliminates the need for separate safety rods in critical lift-assist operations
- Operates automatically
- Safe and easy to use
- Self-contained unit
- Maintenance free
- Blocklift Locking Gas Spring
- Features

The Blocklift range includes four products suited to a variety of applications including the BL1 which remains rigid in extension, the BL2 which remains rigid in compression, the BL3 with elasticity and cushioning and the BL4, which remains rigid in both extension and compression.

- Locks in any position on the length of stroke
- Single-handed operation
- Safe to use with easy positional control
- Self-contained unit and maintenance-free
- Available in carbon or 316L stainless steel
- Vari-LiftTM Adjustable Force Gas Spring
- Features

Vari-LiftTM is the adjustable force version of the Swift & Sure designed to be de-gassed whilst in position on the application, saving you both time and effort.

- No need to calculate force
- Adjustable to any force within range
- Force can be adjusted after installation
- Simple adjustment using standard tool supplied
- Ideal for prototyping and short production runs
- Available as an option on most types of Camloc gas springs
- Ideal where application weights vary
- Available in stainless steel
- Stainless Steel Gas Spring
- Features

Camloc 316L grade Stainless Steel gas springs give increased corrosion resistance in harsh environments such as marine, food, pharmaceutical and chemical.

- High corrosion resistance especially in the marine environment
- 1 000 hours salt spray tested
- 316L stainless steel rod and tube
- Custom designed to your application
- Top-quality Stainless Steel rods
- Cam-Shoc Bespoke Dampers
- Features

Cam-Shoc dampers are self-contained, maintenance-free, hydraulic damping units. They are designed and engineered to absorb, meter and control kinetic energy.

- Self-contained unit
- Maintenance-free
- Compact design
- Durable and reliable
- Custom damper design, sized to your application
- End Fittings
- Features

Manufactured in a range of materials including nylon, steel, stainless steel and zinc to suit both your gas spring and application perfectly.

- Steel Ball Joints
- Nylon Ball Joints
- Steel Eyes
- Nylon Eyes
- Zinc Eyes
- Steel Clevis Forks
- Mounting Brackets
- Features

Camloc designs its mounting brackets and pins to offer customers a wide range of options to suit almost any application.

- Easy installation
- A wide range of end fit options available
- Salt spray tested under ASTM B117