Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Machine taps for through thread for FILTEC®+ / LOCKFIL®+ / KATO® wire threaded inserts

BN 37650

  • Single-cut tap
  • Straight groove
  • With 4 gun cut entry «GUN»

Brandtype
Brandtype GUN
Material
Material Steel

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

up to size M6 with ISO tip

Net price per piece


Product features

  • Single-cut tap
  • Straight groove
  • With 4 gun cut entry «GUN»

Additional information

For through holes. The chips are removed from the hole in the advance direction.

Features

Brandtype
Brandtype GUN
Material
Material Steel