Pozi flat countersunk head chipboard screws form Z
BN 33038
- Waxed
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
L >60 partial threaded
Product features
- Waxed
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|