Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

JACOB® PERFECT

BN 22154 - EMC-cable glands with Pg thread

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: Pg, as per DIN 40430
  • For cables with shielding, integrated anchorage, protection against twisting, wide sealing and clamping range
  • Temperature range: -20 °C ... +100 °C
  • Protection grade: IP68 - 5 bar

Brand
Brand JACOB®
Brandtype
Brandtype PERFECT
Material
Material Brass
Surface
Surface nickel plated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

from Pg36: with o-ring


Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: Pg, as per DIN 40430
  • For cables with shielding, integrated anchorage, protection against twisting, wide sealing and clamping range
  • Temperature range: -20 °C ... +100 °C
  • Protection grade: IP68 - 5 bar

Features

Brand
Brand JACOB®
Brandtype
Brandtype PERFECT
Material
Material Brass
Surface
Surface nickel plated

Illustration assembly





Suitable for this


BN 22184

JACOB® - Hex nuts with Pg thread and cutting edges for equipotential bonding - Brass - nickel plated

BN 22134

JACOB® - Box spanner - Steel

BN 22114

JACOB® - Blanking plugs - Polyamide - PA 6

BN 22242

JACOB® - Dust caps for cable glands with Pg thread - Polyethylene - PE-LD