REIKU® VP IRB, metr.
BN 22737 - Straight connectors with integrated seal and female thread
- With metric connecting female thread
- Protection grade: IP67 on tube
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
VP IRB, metr.
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
black
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Product features
- With metric connecting female thread
- Protection grade: IP67 on tube
Features
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
VP IRB, metr.
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
black
|
Similar products
Assembly notice
The degree of protection depends on the thread side gasket used
Suitable for this
BN 22622
REIKU® PA RNB - Tubings for cable protection standard version - Polyamide - PA 6