SPELSBERG® AKi-Serie
BN 22904 - Housings AKi PC, transparent
- Aki: side walls with pre-embossed metric knock-out openings
- Base: polycarbonate fibre-glass reinforced, grey ~RAL 7035
- Cover: polycarbonate, transparent
- Protection grade IP65
- 690 volt AC
- 1000 volt DC
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
AKi-Serie
|
Material |
Material
Polycarbonate fibre-glass reinforced
|
Material execution |
Material execution
PC
|
Color |
Color
light gray RAL 7035
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
t = with transparent cover, th = with high transparent cover
Product features
- Aki: side walls with pre-embossed metric knock-out openings
- Base: polycarbonate fibre-glass reinforced, grey ~RAL 7035
- Cover: polycarbonate, transparent
- Protection grade IP65
- 690 volt AC
- 1000 volt DC
Features
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
AKi-Serie
|
Material |
Material
Polycarbonate fibre-glass reinforced
|
Material execution |
Material execution
PC
|
Color |
Color
light gray RAL 7035
|
Similar products
Scope of supply
With attachment bushes, sealing and insulating plugs
Suitable for this
BN 22905
SPELSBERG® - Mounting plates - Insulating material
BN 22906
SPELSBERG® - Mounting plates - Steel plate - zinc plated
BN 22907 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22091
JACOB® - Pressure balance elements with metric thread standard - Polyamide - PA 6
BN 22066
JACOB® PERFECT - Cable glands with metric thread standard - Polyamide - PA 6
BN 22101
JACOB® - Hex nuts with metric thread - Polyamide - PA 6