Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® HR 4 Set

BN 27731 - Crimping die set in plastic carry case for tubular cable lugs

  • 11 pcs
  • Suitable for tubular cable lugs and connectors - Cu, standard type, tubular cable lugs for switch cabinet connections

Brand
Brand Klauke®
Brandtype
Brandtype HR 4 Set
Material
Material Brass

All features
  • 11 pcs
  • Suitable for tubular cable lugs and connectors - Cu, standard type, tubular cable lugs for switch cabinet connections

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • 11 pcs
  • Suitable for tubular cable lugs and connectors - Cu, standard type, tubular cable lugs for switch cabinet connections

Features

Brand
Brand Klauke®
Brandtype
Brandtype HR 4 Set
Material
Material Brass

Scope of supply

1 x 6 mm2
1 x 10 mm2
1 x 16 mm2
1 x 25 mm2
1 x 35 mm2
1 x 50 mm2
1 x 70 mm2
1 x 95 mm2
1 x 120 mm2
1 x 150 mm2




Suitable for this


BN 27730

Klauke® EK 35/4 ML - Battery powered hydraulic crimping tool crimping range 6-150 mm2
- Multiple Materials

BN 27704

Klauke® - Tubular cable lugs standard type, without inspection hole - Copper - tin-plated

BN 27705

Klauke® - Tubular cable lugs standard type, with inspection hole - Copper - tin-plated

BN 27713

Klauke® - Butt connectors standard type - Copper - tin-plated

BN 27715

Klauke® - Tubular cable lugs with small tab - Copper - tin-plated

BN 27719

Klauke® - Tubular cable lugs Angle 90° - Copper - tin-plated

BN 27720

Klauke® - Tubular cable lugs Angle 45° - Copper - tin-plated