Contact
-

El carrito de compras se está cargando.


Información de precios más detallada en el carrito

Se aplica un recargo, detalles en el carrito

Elija su país o región


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® EK 50 ML

BN 27729 - Electromechanical crimping tool crimping range 0,14-50 mm2

  • Crimping force max. 15 kN
  • Crimping cycle < 1,5 s (based on connection material)
  • Number of crimps approx. 300 for 10 mm² Cu DIN 46234 / per battery charge
  • Battery voltage 10,8 V
  • Battery capacity 2,5 Ah, Li-Ion (27 Wh)
  • Battery charging time ca. 40 min.
  • Ambient temperature -10 °C ... + 40 °C
  • CSA-file n° 252942
Product information, operating manual, approval, more crimping dies for contact parts: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype EK 50 ML
Material
Material Multiple Materials
Version
Version crimping range 0,14-50 mm2
Notes on use
Notes on use
Notes on use

Todas las características

Net price per piece


Características del producto

  • Crimping force max. 15 kN
  • Crimping cycle < 1,5 s (based on connection material)
  • Number of crimps approx. 300 for 10 mm² Cu DIN 46234 / per battery charge
  • Battery voltage 10,8 V
  • Battery capacity 2,5 Ah, Li-Ion (27 Wh)
  • Battery charging time ca. 40 min.
  • Ambient temperature -10 °C ... + 40 °C
  • CSA-file n° 252942
Product information, operating manual, approval, more crimping dies for contact parts: www.klauke.com

Información adicional

Excellent crimping results with minimum effort
The Klauke micro with intuitive PowerSense function combines the benefits of manual crimping tools with the convenience of battery powered hydraulic crimping tools
Excellent crimping results with minimum effort
Simple and safe: one-button operating concept for controlling all tool functions
Electronic control with locking function monitors full closing of the dies
Simple and safe, automatic retraction after operation completed
Manual retract as required
Motor stall protection
Ergonomic 2C housing in the Klauke ""In-line-Design""
Fastening eye for use with balancer or as fall protection in field applications
Very low weight and high speed for maximum efficiency
Powerful drive technology for fatigue proof operations
LED for work area illumination
Maintenance display via LED
Project-based reporting with Klauke i-press® software package

Características

Brand
Brand Klauke®
Brandtype
Brandtype EK 50 ML
Material
Material Multiple Materials
Version
Version crimping range 0,14-50 mm2
Notes on use
Notes on use
Notes on use

Scope of supply

1 Electromechanical crimping tool
1 Crimping die IS5071 for insulated connector 0.5-6 mm²
1 Akku RAML1225 10,8 V / 2,5 Ah, Li-Ion (27 Wh)
1 Charger LGML1 for 10.8 V Li-Ion batteries, 230V
1 Hard plastic carrying case KKEK50ML
1 Manual


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.




Adecuado para


BN 27701

Klauke® - Tubular cable lugs standard type, with inspection hole, for small cross-sections - Copper - tin-plated

BN 20372

BM - Terminales de cable a presión tipo anillo con aislamiento PVC - Cobre - estañado

BN 20383

BM - Conector prolongación punta-punta preaislados en PVC - Cobre - estañado

BN 22512 - DIN 46245

Terminales hembra desconectables con aislamiento de PVC - Latón - estañado

BN 22518

Termianles desconectables hembras, totalemente aisladas con aislamiento de PVC - Cobre - estañado

BN 22521

Termianles desconectables macho con aislamiento de PVC - Cobre - estañado

BN 22533

Conector prolongación punta-punta con aislamiento de PA - Cobre

BN 22535

Conector prolongación punta-punta con aislamiento de PC - Cobre

BN 22536

Conectores paralelos con aislamiento de PVC - Cobre

BN 22506 - DIN 46237

Terminales sin soldar con aislamiento de PA, tipo anillo - Cobre - estañado

BN 20325

Panduit® Pan-Term® - Terminales de cable a presión tipo anillo con aislamiento PVC - Cobre - estañado

BN 22508 - DIN 46237

Terminales sin soldar con aislamiento de PC, tipo anillo - Cobre - estañado

BN 22509 - DIN 46237

Terminales sin soldar con aislamiento de PA, tipo horquilla - Cobre - estañado

BN 20326

Panduit® Pan-Term® - Terminales de cable a presión tipo horquilla con aislamiento PVC - Cobre - estañado

BN 20373

BM - Terminales de cable a presión tipo horquilla con aislamiento PVC - Cobre - estañado

BN 22511 - DIN 46237

Terminales sin soldar con aislamiento de PC, tipo horquilla - Cobre - estañado

BN 22524 - DIN 46231

Terminales de perno sin soldar con aislamiento de PA - Cobre - estañado

BN 20385

BM - Terminales con puntera redonda preaislados en PVC - Cobre - estañado

BN 22526 - DIN 46231

Terminales de perno sin soldar con aislamiento de PC - Cobre - estañado

BN 20386

BM - Terminales con puntera plana preaislados en PVC - Cobre - estañado

BN 22513 - DIN 46245

Terminales hembra desconectables con aislamiento de PA - Cobre - estañado

BN 22514 - DIN 46245

Terminales hembra desconectables con aislamiento de PC - Cobre - estañado

BN 20376

BM - Terminales hembra desconectables preaislados en PVC con manguito de cobre antivibración - Latón - estañado

BN 22519

Termianles desconectables hembras, totalemente aisladas con aislamiento de PA - Cobre - estañado

BN 22520

Termianles desconectables hembras, totalemente aisladas con aislamiento de PC - Latón - estañado

BN 22516

Terminales desconectables a cuestas macho/hembra con aislamiento de PA - Cobre - estañado

BN 22515

Terminales desconectables a cuestas macho/hembra con aislamiento de PVC - Cobre - estañado

BN 22517

Terminales desconectables a cuestas macho/hembra con aislamiento de PC - Cobre - estañado

BN 20377

BM - Terminales mixtos preaislados en PVC con manguito de cobre antivibración - Latón - estañado

BN 20379

BM - Terminales hembra desconectables, totalmente preaislados en Nylon con manguito de cobre - Latón - estañado

BN 20380

BM - Terminales hembra desconectables, totalmente preaislados en PVC con manguito de cobre - Latón - estañado

BN 22522

Termianles desconectables macho con aislamiento de PA - Cobre - estañado

BN 22523

Termianles desconectables macho con aislamiento de PC - Cobre - estañado

BN 20375

BM - Terminales macho desconectables preaislados en PVC con manguito de cobre antivibración - Latón - estañado

BN 20378

BM - Terminales macho desconectables, totalmente preaislados en Nylon con manguito de cobre antivibración - Latón - estañado

BN 22531

Terminales macho bala con aislamiento de PA - Cobre - estañado

BN 22530

Terminales macho bala con aislamiento de PVC - Cobre - estañado

BN 22528

Fundas de inserción redondas completamente aisladas con aislamiento de PA - Cobre - estañado

BN 22527

Fundas de inserción redondas completamente aisladas con aislamiento de PVC - Cobre - estañado

BN 22539

Conector final con aislamiento de PA - Cobre

BN 20331

Conector terminación preaislados PA 6.6 natural - Cobre - estañado

BN 27787

Klauke® RAML1225 - Replacement battery for crimping tools - Múltiples materiales

BN 27764

Klauke® LGML1 - Charger for battery with 10,8 V - Múltiples materiales