Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® PNT510X

BN 25341 - Hand rivet tool for blind rivet nuts and blind rivet studs

  • Capacity range: Blind rivet nuts M4-M10, blind rivet studs M5-M8
  • Weight: 1,5 kg
  • Length: 540 mm
  • Equipped with stroke setting mechanism to ensure every blind rivet nut and bolt is set with equal clamping force
  • Equipped with quick release mandrel system

Brand
Brand POP®
Brandtype
Brandtype PNT510X
Material
Material Multiple Materials

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Capacity range: Blind rivet nuts M4-M10, blind rivet studs M5-M8
  • Weight: 1,5 kg
  • Length: 540 mm
  • Equipped with stroke setting mechanism to ensure every blind rivet nut and bolt is set with equal clamping force
  • Equipped with quick release mandrel system

Features

Brand
Brand POP®
Brandtype
Brandtype PNT510X
Material
Material Multiple Materials

Scope of supply

Equipment for: blind rivet nuts M5-M10, blind rivet studs M5-M8
The equipment for M4 blind rivet nuts can be ordered separately.




Suitable for this


BN 25342

POP® - Anvils for blind rivet nuts and blind rivet studs - Steel

BN 25343

POP® - Mandrel for blind rivet nuts - Steel

BN 25344

POP® - Puller for blind rivet studs - Steel