Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Male push on terminals with PVC-insulation

BN 22521

  • All types with additional Cu inner sleeve
  • Flared insulating PVC and Cu inner sleeve
  • Temperature range: -20 °C ... +75 °C

Material
Material Copper
Surface
Surface tin-plated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • All types with additional Cu inner sleeve
  • Flared insulating PVC and Cu inner sleeve
  • Temperature range: -20 °C ... +75 °C

Features

Material
Material Copper
Surface
Surface tin-plated

Similar products




Suitable for this


BN 20451

BM - Crimping tools for solderless terminals with insulation - Steel

BN 27729

Klauke® EK 50 ML - Electromechanical crimping tool crimping range 0,14-50 mm2
- Mutiple Materials