Fixed diameter cable clamps
BN 20320
- UV stability: low
- Operating temperature range: -40 °C ... +85 °C
- Material flammability rating: UL94V-2
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
Tutte le caratteristiche
Caratteristiche del prodotto
- UV stability: low
- Operating temperature range: -40 °C ... +85 °C
- Material flammability rating: UL94V-2
Caratteristiche
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
Prodotti simili
BN 20319
Fixed diameter cable clamps - Polyamide - PA 6.6
BN 20513
Panduit® - Fixed diameter cable clamps to screw - Polyamide - PA 6.6
BN 20514
Panduit® - Morsetti a diametro fisso elevata capacità di carico - Poliammide - PA 6.6
BN 20515
Panduit® - Morsetti a diametro fisso standard - Poliammide - PA 6.6
BN 20516
Panduit® - Morsetti a diametro fisso elevata capacità di carico - Poliammide - PA 6.6