Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ELESA® CFSW-C-B

BN 13532 - Hinges with built-in safety multiple switch "8-pole male connector back output"

  • NO-NC-NC-NC: 1 opening contact + 3 closing contacts

Brand
Brand ELESA®
Brandtype
Brandtype CFSW-C-B
Material
Material Technopolymer
Color
Color gray RAL 7040

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

C: suggested tightening torque for assembly screws


Product features

  • NO-NC-NC-NC: 1 opening contact + 3 closing contacts

Additional information

High-rigidity, SUPER-technopolymer, self-extinguish

Features

Brand
Brand ELESA®
Brandtype
Brandtype CFSW-C-B
Material
Material Technopolymer
Color
Color gray RAL 7040