Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

MTCONNECTIVITY

BN 23103 - Power Socket with internal thread, massive Press-Fit Technology, pins arranged all around the edge

  • Base body: Brass CuZn39Pb3, tin-plated
  • High-current PCB connection up to 1000 A
  • For attaching cable lugs, midi fuses, mega fuses and more to PCBs
  • For use where smaller press-in forces are required
  • For use in layouts which do not allow pins all across the base
  • Holding force: according to IEC 352-5
  • Press-fit force: max. 250 N per pin / min. 40 N per pin
  • Press-out force: min. 30 N per pin
  • PCB thickness: min. 1,6 mm

Brand
Brand MTCONNECTIVITY
Material
Material Brass
Surface
Surface tin-plated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Base body: Brass CuZn39Pb3, tin-plated
  • High-current PCB connection up to 1000 A
  • For attaching cable lugs, midi fuses, mega fuses and more to PCBs
  • For use where smaller press-in forces are required
  • For use in layouts which do not allow pins all across the base
  • Holding force: according to IEC 352-5
  • Press-fit force: max. 250 N per pin / min. 40 N per pin
  • Press-out force: min. 30 N per pin
  • PCB thickness: min. 1,6 mm

Additional information

UNC thread or custom alterations on request

Features

Brand
Brand MTCONNECTIVITY
Material
Material Brass
Surface
Surface tin-plated