TUBTARA® UFO KN / SFO KN
BN 25098 - Blind rivet nuts countersunk head with knurl, shank with improved knurl, open end
- With increased twisting resistance in soft materials such as: aluminum, plastic etc.
Headform |
Headform
Countersunk head
|
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UFO KN / SFO KN
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Product features
- With increased twisting resistance in soft materials such as: aluminum, plastic etc.
Features
Headform |
Headform
Countersunk head
|
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UFO KN / SFO KN
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated
|
Assembly notice
The countersunk head rivet nut requires a perfect 90° countersink.
After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.
Suitable for this
BN 14309
TUBTARA® MS 3 - Hand rivet setter fully equipped - Multiple Materials
BN 25054
TUBTARA® K1 - Hand rivet tool fully equipped without socket wrench - Multiple Materials
BN 55432
POP® ProSert® XTN20 - Hydropneumatic setting tool - Multiple Materials
BN 56258
STANLEY® Assembly Technologies NB08PT-18 - Battery Powered Blind Rivet Nut Tool - Multiple Materials
BN 56262
Qonnect® Q-TOOL N12XL - Battery setting tool for blind rivet nuts- and blind rivet screws - Multiple Materials
BN 55422
POP® PNT1000L-PC - Hydroppneumatic setting tool - Multiple Materials