Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® AD…ABSLF

BN 30826 - Blind rivets Standard large head

  • Rivet / Mandrel: aluminum

Headform
Headform Large head
Brand
Brand POP®
Brandtype
Brandtype AD…ABSLF
Material
Material Aluminum
Material type
Material type EN AW 5154 (AlMg3,5)
Surface
Surface plain

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Shear and tensile forces are typical values


Product features

  • Rivet / Mandrel: aluminum

Features

Headform
Headform Large head
Brand
Brand POP®
Brandtype
Brandtype AD…ABSLF
Material
Material Aluminum
Material type
Material type EN AW 5154 (AlMg3,5)
Surface
Surface plain




Suitable for this


BN 30847

POP® TT55D - Hand rivet tool fully equipped - Multiple Materials

BN 20505

POP® PS15X - Hand rivet tool fully equipped - Multiple Materials

BN 50681

POP® ProSet® XT1 - Hydropneumatic blind rivet tool with mandrel collection system - Multiple Materials

BN 50682

POP® ProSet® XT2 - Hydropneumatic blind rivet tool with mandrel collection system - Multiple Materials

BN 50683

POP® ProSet® XT3 - Hydropneumatic blind rivet tool with mandrel collection system - Multiple Materials

BN 50684

POP® ProSet® XT4 - Hydropneumatic blind rivet tool with mandrel collection system - Multiple Materials

BN 53352

STANLEY® Assembly Technologies ProSet® PB2500 - Battery powered blind rivet tool in plastic carry case fully equipped - Multiple Materials

BN 33928

STANLEY® Assembly Technologies ProSet® PB3400 - Battery powered blind rivet tool in plastic carry case fully equipped - Multiple Materials

BN 56255

STANLEY® Assembly Technologies PB2500 Smart - Battery blind rivet tool with process monitoring system - Multiple Materials