Phillips oval countersunk head machine screws form H
BN 392
DIN 966 A
(Standard withdrawn)
~ISO 7047
~UNI 7689
~ČSN 021156
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Cross recess H (Phillips)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Additional information
Features
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Cross recess H (Phillips)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
BN 14068 - DIN 966 A - ~ISO 7047
Pozi oval countersunk head machine screws form Z - Steel - 4.8 - zinc plated blue
BN 3312 - DIN 966 A - ~ISO 7047
Pozi oval countersunk head machine screws form Z - Stainless steel - A4
BN 78 - DIN 966 A - ~ISO 7047
Phillips oval countersunk head machine screws form H - Stainless steel - A2
BN 83496 - DIN 966 A - ~ISO 7047
Pozi oval countersunk head machine screws form Z - Stainless steel - A2