Vis à tête fraisée avec empreinte cruciforme Pozidriv forme Z
BN 82213
DIN 965 A
(Standard withdrawn)
~ISO 7046-2
~UNI 7688
~ČSN 021152
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Standard
DIN 965 A (Standard withdrawn)
~ISO 7046-2
~UNI 7688
~ČSN 021152
Additional information
All lengths fully threaded
Countersink must be designed according to the corresponding standard!
Countersink must be designed according to the corresponding standard!
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|