Hex head screws with hex nuts fully threaded
BN 5779
ISO 4018
~DIN 601
~UNI 5727
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6 / 6.8 (At manufacturer's option)
|
Surface |
Surface
zinc plated blue
|
All features
Standard
ISO 4018
~DIN 601
~UNI 5727
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6 / 6.8 (At manufacturer's option)
|
Surface |
Surface
zinc plated blue
|
BN 3542 - DIN 601 - ~ISO 4016
Hex head bolts with hex nuts partially threaded - Steel - 4.6 / 6.8 (At manufacturer's option) - zinc plated blue
BN 77 - ISO 4016 - ~DIN 601
Hex head bolts with hex nuts partially threaded - Steel - 4.6 / 6.8 (Nach Wahl des Herstellers) - zinc plated blue
BN 87 - DIN 7990 - EN 15048
Sets with hex head bolt and nut - Steel - 4.6 - hot dip galvanized