Hex socket head cap screws fully threaded
New
BN 2052
DIN 912
(Standard withdrawn)
ISO 4762
~UNI 5931
~ČSN 021143
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc flake coated GEOMET® 500 A
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 912 (Standard withdrawn)
ISO 4762
~UNI 5931
~ČSN 021143
Features
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc flake coated GEOMET® 500 A
|
Similar products
Assembly notice
Due to extra coating thickness in the threads, fasteners <M5 that are zinc flake coated may not assemble freely by hand