Curved spring washers
BN 795
DIN 137 A
(Standard withdrawn)
~UNI 8840 A
~ČSN 021733
Material |
Material
Spring steel
|
Surface |
Surface
black
|
Hardness |
Hardness
420-490 HV
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 137 A (Standard withdrawn)
~UNI 8840 A
~ČSN 021733
Additional information
We recommend DIN 137 B for new construction: BN 796 / BN 798 / BN 800
Features
Material |
Material
Spring steel
|
Surface |
Surface
black
|
Hardness |
Hardness
420-490 HV
|