Heat shrinks 3:1 with adhesive Rod
BN 22970
- High shrink ratio 3:1
- Adhesive lined for environmental protection
- Very flexible
- Good adherence to steel, plastics and many other materials
- Excellent chemical, physical and electrical properties
- Shrink temperature: >100 °C
- Operating temperature: -55 °C ... +110 °C
- Flame resistant, adhesive-coated heat shrink tube. The hot melt adhesive ensures an effective, moisture-resistant insulation. The hose is ideal to shrink objects with large diameter differences due to the high shrink ratio.
Brandtype |
Brandtype
BSA31
|
Material |
Material
Polyolefin
|
Toutes les caractéristiques
Price per rod
Caractéristiques de produit
- High shrink ratio 3:1
- Adhesive lined for environmental protection
- Very flexible
- Good adherence to steel, plastics and many other materials
- Excellent chemical, physical and electrical properties
- Shrink temperature: >100 °C
- Operating temperature: -55 °C ... +110 °C
- Flame resistant, adhesive-coated heat shrink tube. The hot melt adhesive ensures an effective, moisture-resistant insulation. The hose is ideal to shrink objects with large diameter differences due to the high shrink ratio.
Informations complémentaires
Testing: SAE-AMS-DTL-23053 / 4,
class 3 (except colour clear)
class 3 (except colour clear)
Caractéristiques
Brandtype |
Brandtype
BSA31
|
Material |
Material
Polyolefin
|
Produits connexes
BN 22972
Heat shrinks 4:1 with adhesive Rod - Polyolefin

BN 22966
Heat shrinks 2:1 thin wall Rod - Polyolefin
BN 22968
Heat shrinks 3:1 thin wall Rod - Polyolefin
BN 22976
Heat shrinks 3:1 with adhesive Dispenser box - Polyolefin
BN 22971
Gaines thermorétractables 3:1 avec adhésif intérieur Rouleau - Polyoléfine