Hexalobular (6 Lobe) socket pan head thread forming screws with uncontinuous slot, metric thread
BN 84402
DIN 7500
Headform |
Headform
Pan Head
|
Drive |
Drive
Hexalobular with slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Hardness |
Hardness
450-560 HV
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
1) Tapered thread end max. 4P
2) Trilobular cross-section
Standard
Additional information
A technical brochure is available on request.
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Hexalobular with slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Hardness |
Hardness
450-560 HV
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 13916 - ~DIN 7500 C
Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread - Steel - case-hardened - zinc plated blue, added lubricant
BN 14551 - DIN 7500
Hexalobular (6 Lobe) socket pan head thread forming screws with slot and ribs, metric thread - Steel - case-hardened - zinc plated blue, added lubricant