FASTEKS® FTI SC-02
BN 37955 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics
- For materials with low to medium tensile strength
- Quick and easy installation due to sharp cutting slots
- The first two threads are conical, the insert works like a tap
Headform |
Headform
Unheaded
|
Drive |
Drive
Slot
|
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FTI SC-02
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Tolerances: Internel and external threads conform to Tolerance ISO 2 (6H), further dimensions ISO 2768-m.
Product features
- For materials with low to medium tensile strength
- Quick and easy installation due to sharp cutting slots
- The first two threads are conical, the insert works like a tap
Additional information
Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Please contact us for a detailed hole design fitted to your application parameters. Tests are advised before starting series production.
Features
Headform |
Headform
Unheaded
|
Drive |
Drive
Slot
|
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FTI SC-02
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|