Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FTI SC-02

BN 37961 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics

  • For materials with low to medium tensile strength
  • Quick and easy installation due to sharp cutting slots
  • The first two threads are conical, the insert works like a tap

Headform
Headform Unheaded
Drive
Drive Slot
Brand
Brand FASTEKS®
Brandtype
Brandtype FTI SC-02
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Tolerances: Internel and external threads conform to Tolerance ISO 2 (6H), further dimensions ISO 2768-m.


Product features

  • For materials with low to medium tensile strength
  • Quick and easy installation due to sharp cutting slots
  • The first two threads are conical, the insert works like a tap

Additional information

Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Please contact us for a detailed hole design fitted to your application parameters. Tests are advised before starting series production.

Features

Headform
Headform Unheaded
Drive
Drive Slot
Brand
Brand FASTEKS®
Brandtype
Brandtype FTI SC-02
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue