Rampa® B
BN 240 - Self-cutting thread inserts without head, with slot, with continuous internal thread, for softwood
~DIN 7965
Headform |
Headform
Unheaded
|
Drive |
Drive
Slot
|
Brand |
Brand
Rampa®
|
Brandtype |
Brandtype
B
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Features
Headform |
Headform
Unheaded
|
Drive |
Drive
Slot
|
Brand |
Brand
Rampa®
|
Brandtype |
Brandtype
B
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
BN 1210 - ~DIN 7965
Rampa® SK - Self-cutting thread inserts without head, with hexagon socket, for hardwood - Steel - zinc plated blue
BN 239 - ~DIN 7965
Rampa® A - Self-cutting thread inserts without head, with slot, with recess for chips, for softwood - Steel - zinc plated blue
BN 242
Ensat® SH 309 - Self-cutting thread inserts with cutting slot, for wood, soft plastics and composite materials - Brass - plain
BN 902
Ensat® S 302 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics - Steel - case-hardened - zinc plated yellow
BN 903
Ensat® S 302 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics - Brass - plain