Flat washers without chamfer
BN 724
DIN 126
(Standard withdrawn)
~ISO 7091
VSM 13906
~ČSN 021721
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
Hardness |
Hardness
100 HV
|
Tutte le caratteristiche
Standard
DIN 126 (Standard withdrawn)
~ISO 7091
VSM 13906
~ČSN 021721
Caratteristiche
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
Hardness |
Hardness
100 HV
|
BN 343 - DIN 125 A - ISO 7089
Special flat washers without chamfer, for screws up to property class 8.8 - Steel - zinc plated blue
BN 715 - DIN 125 A - ~ISO 7089
Flat washers without chamfer - Steel - zinc plated blue
BN 717 - DIN 125 A - ~ISO 7089
Rosette piane senza smusso - Acciaio - zincato giallo