4-way adhesive backed mounts for cable ties
BN 20344
- UV stability: low
- Operating temperature range: -35 °C ... +85 °C
- Material flammability rating: UL94V-2
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
natural
|
All features
b) Slot: d1 4 = 4 x 1,2 mm / d1 5 = 5 x 1,5 mm
Product features
- UV stability: low
- Operating temperature range: -35 °C ... +85 °C
- Material flammability rating: UL94V-2
Features
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
natural
|
Similar products
BN 20345
Embases adhésives à 4 entrées pour attaches de câbles - Polyamide - PA 6.6
BN 20280
Panduit® - 4-way adhesive backed mounts for cable ties - Plastic - ABS
BN 20493
Panduit® - 4-way adhesive backed mounts for cable ties - Plastic - ABS
BN 20281
Panduit® - 4-way adhesive backed mounts for cable ties - Polyamide - PA 6.6
BN 20494
Panduit® - 4-way adhesive backed mounts for cable ties - Polyamide - PA 6.6