KOENIG EXPANDER® SK 550
BN 26235 - Sealing plugs
- Sleeve: case hardening steel blued
Mandrel: heat treatable steel special oil film lubrication
Brand |
Brand
KOENIG EXPANDER®
|
Brandtype |
Brandtype
SK 550
|
Material |
Material
Case hardening steel
|
Surface |
Surface
blued
|
All features
Net price
Product features
- Sleeve: case hardening steel blued
Mandrel: heat treatable steel special oil film lubrication
Features
Brand |
Brand
KOENIG EXPANDER®
|
Brandtype |
Brandtype
SK 550
|
Material |
Material
Case hardening steel
|
Surface |
Surface
blued
|
Illustration functional principle
Suitable for this
BN 26362
KOENIG EXPANDER® EXTOOL-040-1 - Hydraulic-pneumatic tool without nosepiece with mandrel collection device, for sealing plugs type HK, SK/SKC, LK - Mutiple Materials
BN 26210
KOENIG EXPANDER® EXTOOL - Nosepiece for sealing plugs type SK, LK - Steel
BN 26215
KOENIG EXPANDER® EXTOOL - Jaws in three parts for hydraulic-pneumatic tool, for sealing plugs type HK, SK/SKC, LK - Steel
BN 26360
KOENIG EXPANDER® EXTOOL-030 - Hydraulic-pneumatic tool without nosepiece with mandrel collection device, for sealing plugs type HK, SK/SKC, LK - Mutiple Materials
BN 26363
KOENIG EXPANDER® EXTOOL-040-2 - Hydraulic-pneumatic tool without nosepiece with mandrel collection device, for sealing plugs type SK/SKC, LK - Mutiple Materials