Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Assortment box with ferrules, round insulated single ferrules

BN 22554 - Standard 1D

DIN 46228-4


  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Material
Material Copper
Surface
Surface tin-plated
Version
Version Standard 1D

All features


Standard

DIN 46228-4

Product features

  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Features

Material
Material Copper
Surface
Surface tin-plated
Version
Version Standard 1D

Similar products

Scope of supply


Quantity / Wire range mm2 / L / Color
Code 9032143
50 / 0,5 / 8 / orange
100 / 0,75 / 8 / white
100 / 1 / 8 / yellow
100 / 1,5 / 8 / red
50 / 2,5 / 8 / blue

Code 9032144
50 / 4 / 10 / gray
20 / 6 / 12 / black
20 / 10 / 12 / ivory
10 / 16 / 12 / green




Suitable for this


BN 20767

Crimping tool with trapezoidal crimp for end sleeves with and without insulation - Steel