TUBTARA® UFO/SFO (UT/ROS, ST/ROS)
BN 1972 - Blind rivet nuts countersunk head, round shank, open end
Technical information: Download (PDF)
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UFO/SFO (UT/ROS, ST/ROS)
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Product features
Technical information: Download (PDF)
Features
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UFO/SFO (UT/ROS, ST/ROS)
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Assembly notice
The countersunk head rivet nut requires a perfect 90° countersink.
After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.
Suitable for this
BN 14309
TUBTARA® MS 3 - Hand rivet setter fully equipped - Mutiple Materials
BN 25054
TUBTARA® K1 - Hand rivet tool fully equipped without socket wrench - Mutiple Materials