Prevailing torque type hex lock nuts with polyamide insert, with UNF thread
BN 166
ASME B18.16.6
Material |
Material
Steel
|
Property class |
Property class
6 (Or Grade 2 - at manufacturer's option)
|
Surface |
Surface
zinc plated blue
|
All features
Standard
ASME B18.16.6
Features
Material |
Material
Steel
|
Property class |
Property class
6 (Or Grade 2 - at manufacturer's option)
|
Surface |
Surface
zinc plated blue
|