Prevailing torque type hex lock nuts thin type, with polyamide insert
BN 41161
DIN 985
(Standard withdrawn)
~UNI 7474
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|
All features
M10; M12; M14; M22: wrench size according to ISO on request
Standard
Features
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|
BN 164 - DIN 982 - ~ISO 7040
Prevailing torque type hex lock nuts high type with polyamide insert - Steel - 8 - zinc plated blue
BN 20800 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 8 - hot dip galvanized
BN 6866 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 10 - zinc plated blue
BN 82226 - DIN 982 - ~ISO 7040
Prevailing torque type hex lock nuts high type with polyamide insert - Steel - 8 - zinc plated yellow