Panduit®
BN 20504 - Adhesive backed cord clips
- UV stability: very good
- Weather resistant
- High temperature
- Application area: outdoors
- Operating temperature range:
max. 82 °C
Brand |
Brand
Panduit®
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
Todas las características
K: tensile strength max. in g
Características del producto
- UV stability: very good
- Weather resistant
- High temperature
- Application area: outdoors
- Operating temperature range:
max. 82 °C
Características
Brand |
Brand
Panduit®
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
Productos similares
BN 20501
Panduit® - Adhesive backed cord clips - Polyamide - PA 6.6
BN 20502
Panduit® - Adhesive backed cord clips - Polyamide - PA 6.6
BN 20503
Panduit® - Adhesive backed cord clips - Polyamide - PA 6.6
BN 20411
Panduit® - Vertikale Kabelklemmen mit Klebefläche - Polyamid - PA 6.6
BN 20408
Panduit® - Befestigungsclips selbstklebend - Polyvinylchlorid - PVC
BN 20412
Panduit® - Verstellbare lösbare Klemmen - Polypropylen - PP
BN 20413
Panduit® - Verstellbare lösbare Klemmen - Polypropylen - PP
BN 20414
Panduit® - Flachbandkabel-Befestigungen zum Kleben - Polyamid - PA 6.6
BN 20415
Panduit® - Flachbandkabel-Befestigungen zum Schrauben - Polyamid - PA 6.6
BN 20416
Panduit® - Flachbandkabel-Befestigungen selbstklebend - Polyvinylchlorid - PVC