Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Panduit® Pan-Ty®

BN 20403 - Cable ties

  • UV stability: good
  • Operating temperature range: -60 °C ... +170 °C
  • Material flammability rating: self-extinguishing UL94V-0

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Ty®
Material
Material TEFZEL
Color
Color blue
Notes on use
Notes on use

All features

R: tensile strength min. in N


Product features

  • UV stability: good
  • Operating temperature range: -60 °C ... +170 °C
  • Material flammability rating: self-extinguishing UL94V-0

Additional information

UL-file nº E56854

Features

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Ty®
Material
Material TEFZEL
Color
Color blue
Notes on use
Notes on use




Suitable for this


BN 20467

Panduit® GTS-E - Cable tie installation tool - Mutiple Materials

BN 20468

Panduit® GTH-E - Cable tie installation tool - Mutiple Materials