Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Panduit® Pan-Wrap™

BN 22343 - Braided sleeves slotted

  • Material flammability rating: self-extinguishing UL94V-0
  • Operating temperature range: -70 °C ... +125 °C

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Wrap™
Material
Material Polyethylene terephthalate
Color
Color black

All features


Product features

  • Material flammability rating: self-extinguishing UL94V-0
  • Operating temperature range: -70 °C ... +125 °C

Additional information

Split wrap design allows easy insertion of prefabricated cables. The 25% edge overlap ensures complete coverage without opening. The Braided Sleeving Pan-Wrap™ is suitable for addition or removal of cables post-installation. Breakouts of single and multiple cables are possible everywhere.

Features

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Wrap™
Material
Material Polyethylene terephthalate
Color
Color black

Similar products




Suitable for this


BN 20302

Panduit® Pan-Wrap™ - Split harness wrap setting tool - Plastic - ABS