REIKU® PA SOG, Pg
BN 22706 - Elbows 90° swivelable with male thread
- With Pg connecting thread
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
PA SOG, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
gray
|
All features
Product features
- With Pg connecting thread
Additional information
90° elbow can be turned in any direction, without additional nut.
Features
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
PA SOG, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
gray
|
Similar products
Suitable for this
BN 22183
JACOB® - Hex nuts with Pg thread - Brass - nickel plated
BN 22621
REIKU® PA RNG - Tubings for cable protection standard version - Polyamide - PA 6