REIKU® PA GOG, Pg
BN 22682 - Straight connectors with male thread
- With Pg connecting thread
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
PA GOG, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
gray
|
All features
Product features
- With Pg connecting thread
Features
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
PA GOG, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
gray
|
Similar products
BN 22683
REIKU® PA GOB, Pg - Straight connectors with male thread - Polyamide - PA
BN 22674
REIKU® VP GRG, Pg - Straight connectors with integrated seal and male thread - Polyamide - PA
BN 22690
REIKU® PM GOG, Pg - Straight connectors with male metal thread - Polyamide - PA
BN 22702
REIKU® PA WOG, Pg - Elbows 90° with male thread - Polyamide - PA
BN 22724
REIKU® PA AOG, Pg - Elbows 45° with male thread - Polyamide - PA
BN 22730
REIKU® PM AOG, Pg - Elbows 45° with male thread - Polyamide - PA
BN 22746
REIKU® PA IOG, Pg - Straight connectors with female thread - Polyamide - PA
BN 22748
REIKU® PA FOG - Elbow flanges 90° - Polyamide - PA
Suitable for this
BN 22183
JACOB® - Hex nuts with Pg thread - Brass - nickel plated
BN 22621
REIKU® PA RNG - Tubings for cable protection standard version - Polyamide - PA 6