Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

BM

BN 20447 - Crimping tool set for terminals / end sleeves

  • Crimping range: 0,25 – 50 mm²

Brand
Brand BM
Material
Material Steel

All features

Net price per piece


Product features

  • Crimping range: 0,25 – 50 mm²

Features

Brand
Brand BM
Material
Material Steel

Scope of supply

Crimping tool set complete with tool BM 5341, 4 die-sets and carrying case.





Suitable for this


BN 20372

BM - Solderless terminals ring type with PVC insulation - Copper - tin-plated

BN 20373

BM - Solderless terminals fork type with PVC insulation - Copper - tin-plated

BN 20385

BM - Round pins PVC insulated - Copper - tin-plated

BN 20386

BM - Blade pins PVC insulated - Copper - tin-plated

BN 20383

BM - Butt connectors with PVC-insulation - Copper - tin-plated

BN 20376

BM - Push-on terminals female with antivibration copper sleeve and PVC insulation - Brass - tin-plated