POP® ProSet® XT3
BN 50683 - Hydropneumatic blind rivet tool with mandrel collection system
- Equipped for standard rivets with diameter 4,8 and 6,4 mm
- Equipment for further dimensions and rivet types can be requested!
- Weight: 2,14 kg (incl. nose equipment)
- Pull force at 5,5 bar: 17 kN
- Force-weight ratio: 7,94 kN/kg
- Stroke: min. 26 mm
- Cycle time (approximate): 0,9 sec
- Working air pressure: 5-7 bar
- Free air volume at 5,5 bar: 6,3 l
- Noise level: 78,4 dB (A)
- With standard nose assembly 76003-15100
Brand |
Brand
POP®
|
Brandtype |
Brandtype
ProSet® XT3
|
Material |
Material
Mutiple Materials
|
Notes on use |
Notes on use
|
All features
Net price per piece
Product features
- Equipped for standard rivets with diameter 4,8 and 6,4 mm
- Equipment for further dimensions and rivet types can be requested!
- Weight: 2,14 kg (incl. nose equipment)
- Pull force at 5,5 bar: 17 kN
- Force-weight ratio: 7,94 kN/kg
- Stroke: min. 26 mm
- Cycle time (approximate): 0,9 sec
- Working air pressure: 5-7 bar
- Free air volume at 5,5 bar: 6,3 l
- Noise level: 78,4 dB (A)
- With standard nose assembly 76003-15100
Features
Brand |
Brand
POP®
|
Brandtype |
Brandtype
ProSet® XT3
|
Material |
Material
Mutiple Materials
|
Notes on use |
Notes on use
|
Suitable for this
BN 25265
AVDEL® - Nose assembly for blind rivet tools POP® ProSet XT - Steel
BN 2056
POP® - Nosepiece for rivet- and setting tools - Steel
BN 20366
POP® - Szczęki zaciskowe, dwuczęściowe do narzędzi nitujących - Stal
BN 25217
POP® - Szczęki zaciskowe, trzyczęściowe do nitownic - Stal
BN 25249
POP® - Nose pieces for blind rivet tools - Steel
BN 25299
POP® PRH 850 - Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4