Klauke® EK 35/4 ML
BN 27730 - Battery powered hydraulic crimping tool crimping range 6-150 mm2
- Crimping force max. 35 kN
- Stroke / opening width 9 mm
- Crimping cycle 3 s to 4 s (depending on the press cross-section)
- Number of crimps approx. 145 with 120 mm²
- Battery voltage 10,8 V
- Battery capacity 2,5 Ah, Li-Ion (27 Wh)
- Battery charging time ca. 40 min.
- Ambient temperature -10 °C ... +40 °C
Brand |
Brand
Klauke®
|
Brandtype |
Brandtype
EK 35/4 ML
|
Material |
Material
Mutiple Materials
|
Version |
Version
crimping range 6-150 mm2
|
Notes on use |
Notes on use
Notes on use
|
All features
Net price per piece
Product features
- Crimping force max. 35 kN
- Stroke / opening width 9 mm
- Crimping cycle 3 s to 4 s (depending on the press cross-section)
- Number of crimps approx. 145 with 120 mm²
- Battery voltage 10,8 V
- Battery capacity 2,5 Ah, Li-Ion (27 Wh)
- Battery charging time ca. 40 min.
- Ambient temperature -10 °C ... +40 °C
Additional information
Closed head, hinged, rotatable
Simple and safe: one-button operating concept for controlling all tool functions
Comfortable and safe one-handed operation due to ergonomic 2-component plastic housing with soft inlay
Effortless working due to ist low weight
Automatic return after completed work cycle
Maintenance indicator by LED
Features
Brand |
Brand
Klauke®
|
Brandtype |
Brandtype
EK 35/4 ML
|
Material |
Material
Mutiple Materials
|
Version |
Version
crimping range 6-150 mm2
|
Notes on use |
Notes on use
Notes on use
|
Scope of supply
1 Battery powered hydraulic crimping tool
1 Battery RAML1225 10,8 V / 2,5 Ah, Li-Ion (27 Wh)
1 Charger LGML1 for 10,8 V Li-Ion batteries, 230V
1 Hard plastic carrying case KKML
1 Manual
Warnings
Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Suitable for this
BN 27731
Klauke® HR 4 Set - Crimping die set in plastic carry case for tubular cable lugs - Brass
BN 27732
Klauke® HD 4 Set - Crimping die set in plastic carry case for compression cable lugs to DIN 46235 - Brass
BN 27721 - DIN 46329
Klauke® - Compression cable lugs - Aluminum - tin-plated