Klauke® EKM 60 IDCFB
BN 27739 - Battery powered hydraulic crimping tool with Bosch battery system crimping range 10-240 mm2
- Very well suited for compacted conductors
- Especially for stranded conductors according to DIN EN 60228
- Crimping force 30-60 kN
- Stroke / opening width 40,5 mm
- Crimping cycle 2 s (with ARS) to 7 s (depending on the crimping cross-section)
- Battery voltage 18 V
- Battery capacity 2,0 Ah Li-Ion (36 Wh)
- Battery charging time 15 min
- Ambient temperature -10 °C ... +40 °C
- UL-file n° E244184
Brand |
Brand
Klauke®
|
Brandtype |
Brandtype
EKM 60 IDCFB
|
Material |
Material
Mutiple Materials
|
Version |
Version
crimping range 10-240 mm2
|
Notes on use |
Notes on use
Notes on use
|
All features
From 16 mm2 UL certified
Net price per piece
Product features
- Very well suited for compacted conductors
- Especially for stranded conductors according to DIN EN 60228
- Crimping force 30-60 kN
- Stroke / opening width 40,5 mm
- Crimping cycle 2 s (with ARS) to 7 s (depending on the crimping cross-section)
- Battery voltage 18 V
- Battery capacity 2,0 Ah Li-Ion (36 Wh)
- Battery charging time 15 min
- Ambient temperature -10 °C ... +40 °C
- UL-file n° E244184
Additional information
Indent crimping - no need to change crimping inserts
All tool data in view thanks to display and i-press® app
Battery system Bosch
All data can be easily read via Bluetooth
With innovative 2-stage telescopic cylinder
Closed head, hinged, rotatable
Quality assurance via visual and audible signals in case of error
Simple and safe: one-button operating concept for controlling all tool functions
Effortless working due to balanced centre of gravity
LED for work area illumination
Always ready-to-use thanks to battery charge and service display
Features
Brand |
Brand
Klauke®
|
Brandtype |
Brandtype
EKM 60 IDCFB
|
Material |
Material
Mutiple Materials
|
Version |
Version
crimping range 10-240 mm2
|
Notes on use |
Notes on use
Notes on use
|
Scope of supply
1 Battery powered hydraulic crimping tool
1 Bosch battery RALB1EU 18 V / 2.0 Ah, Li-Ion (36 Wh)
1 Bosch quick-charger LGLB1EU for 18 V Li-Ion batteries
1 Hard plastic carrying case KK50NG
1 Manual
Warnings
Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Suitable for this
BN 27719
Klauke® - Tubular cable lugs Angle 90° - Copper - tin-plated
BN 27720
Klauke® - Tubular cable lugs Angle 45° - Copper - tin-plated