Circlips for shafts stacked
BN 1355
DIN 6799
~UNI 7434
~ČSN 022929
Material |
Material
Stainless steel
|
Material type |
Material type
1.4568
|
All features
Standard
DIN 6799
~UNI 7434
~ČSN 022929
Features
Material |
Material
Stainless steel
|
Material type |
Material type
1.4568
|