Slotted pan head tapping screws with cone end type C
BN 692
DIN 7971 C
(Standard withdrawn)
~ISO 1481
~UNI 6951 AB
~ČSN 021232
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Standard
DIN 7971 C (Standard withdrawn)
~ISO 1481
~UNI 6951 AB
~ČSN 021232
Features
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 13259 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Stainless steel - A4
BN 14063 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Stainless steel - A2
BN 33041 - ~DIN 7981 C - ~ISO 14585 C
Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C - Stainless steel - A4
BN 695 - DIN 7981 C - ~ISO 7049
Phillips pan head tapping screws form H, with cone end type C - Stainless steel - A2